??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDL-66C/CW - High Torque Disk Type Connecting Shaft
Bill of material
SHDL-66C-15x15-O
Product No.
SHDL-66C
Shape
Cylinder
Connection Shaft Type
Fastening Method
General Clamp Type
Outer Diameter
66.0
Length
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split
mm
Tap
미리보기
3D
치수도
2D
CAD모델 다운로드