??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SHCNV-RE-CVMABM-K - Shafts for Conveyors
Bill of material
SHCNV12-RE-CVMABM-K-50
Part Number
SHCNV12-RE-CVMABM-K-50
Type
SHCNV
D
12 mm
No.
RE
Conveyor Type
CVMABM
Shaht Type
K Driving Shafts
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
F
55 mm
Z
30 mm
Applicable Conveyors
CVMA-BM / CVMA-TM / CVMB-BM / CVMA-TM
Previews
3D
Dimension
2D
Download CAD models