??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SHCNV-RE-CVGTB-K - Shafts for Conveyors
Bill of material
SHCNV15-RE-CVGTB-K-80
Part Number
SHCNV15-RE-CVGTB-K-80
Type
SHCNV
D
15 mm
No.
RE
Conveyor Type
CVGTB
Shaht Type
K Driving Shafts
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
V
21.5 mm
Z
22 mm
KZ
12 mm
b
5 mm
t
3 mm
Applicable Conveyors
CVGTB
Previews
3D
Dimension
2D
Download CAD models