??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SHCNV-RE-CVGTA-K - Shafts for Conveyors
Bill of material
SHCNV12-RE-CVGTA-K-80
Part Number
SHCNV12-RE-CVGTA-K-80
Type
SHCNV
D
12 mm
No.
RE
Conveyor Type
CVGTA
Shaht Type
K Driving Shafts
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
V
19.5 mm
Z
12 mm
KZ
8 mm
b
4 mm
t
2.5 mm
Applicable Conveyors
CVGTA
Previews
3D
Dimension
2D
Download CAD models