??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SHCNV-RE-CVGN-K - Shafts for Conveyors
Bill of material
SHCNV12-RE-CVGN-K-30
Part Number
SHCNV12-RE-CVGN-K-30
Type
SHCNV
D
12 mm
No.
RE
Conveyor Type
CVGN
Shaht Type
K Driving Shafts
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
P
10 mm
F
6 mm
W
11.5 mm
l2
13 mm
Applicable Conveyors
CVGN / CVGP / CVSJA
Previews
3D
Dimension
2D
Download CAD models