??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SHCNV-RE-CVGC-J - Shafts for Conveyors
Bill of material
SHCNV15-RE-CVGC-J-40
Part Number
SHCNV15-RE-CVGC-J-40
Type
SHCNV
D
15 mm
No.
RE
Conveyor Type
CVGC
Shaht Type
J Following Shafts
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
P
11.8 mm
F
13 mm
d
14.3 mm
M
M5
Applicable Conveyors
CVGC/CVGD/CVSSA
Previews
3D
Dimension
2D
Download CAD models