??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SHCNV-RE-CVGA-J - Shafts for Conveyors
Bill of material
SHCNV12-RE-CVGA-J-30
Part Number
SHCNV12-RE-CVGA-J-30
Type
SHCNV
D
12 mm
No.
RE
Conveyor Type
CVGA
Shaht Type
J Following Shafts
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
P
8 mm
F
13 mm
d
11.5 mm
M
M4
Applicable Conveyors
CVGA / CVGB / CVMA-BM / CVMA-TM / CVMB-BM / CVMA-TM / CVMA-SM / CVMB-SM
Previews
3D
Dimension
2D
Download CAD models