??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SCHUNK
Description
SHB-M - Hard Stepped Top Jaws
Bill of material
SCHUNK-0121160 SHB-M 800
ID
0121160
Description
SHB-M 800
Further product information
To the product page
N
30.000 mm
B
78.000 mm
H
87.000 mm
L
190.000 mm
Delivery unit
1 set = 3 pieces
m/set
15.00 kg
Customs tariff number
84662098
Previews
3D
2D
Baixar modelos em CAD