??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
SH-SSFRJA,SL-SSFRJA,SHD-SSFRJA - (Precision Cleaning) Rotary Shafts with Selectable End Shape
Bill of material
SL-SSFRJA-D15-L20-M4-R7
Part Number
SL-SSFRJA-D15-L20-M4-R7
Type
SL-SSFRJA
Type Selection
SH-SSFRJA,SL-SSFRJA,SHD-SSFRJA
Material
SUS304
Cleaning Method
Left End Shape
J
Right End Shape
A
D 1mm Increment
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Concentricity
F 0.1mm Increment
0.0 mm
B 1mm Increment
0 mm
H 1mm Increment
0 mm
P 1mm Increment
0 mm
M Selection
R 1mm Increment
mm
C
0.5 mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
Keyway on Step P (Position Zero from End Face)
PKC 0.1mm Increment
mm
Keyway on Step Q (Position Zero from End Face)
QKC 0.1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
h
0 mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l2
0 mm
Previews
3D
2D
Stáhnout CAD model