??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SH-SNPR, SHD-SNPR, SH-SNPSR, SHD-SNPSR - (Precision Cleaning) Sanitary Pipes - Both Sides Welded
Bill of material
SH-SNPR1S-130-LA-RA
Part Number
Type
Material
Standard of Tube
Standard of Joint
IDF/ISO
Cleaning Method
No.
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Left Weld Shape
R Right Weld Shape
D
mm
d
mm
A (Left Side)
mm
A (Right Side)
mm
Shape A H
mm
Shape B Shape C H1 (Left Side)
0.0 mm
Shape B Shape C H1 (Right Side)
0.0 mm
Shape B Shape C H2 (Left Side)
0.0 mm
Shape B Shape C H2 (Right Side)
0.0 mm
Shape C H3
0.0 mm
Shape H R(PT)
-
Shape H D1
0.0 mm
Shape H d1
0.0 mm
Shape H H
0 mm
Shape J H
0 mm
Elbow Angle
Elbow Angle Selection
degree
Previews
3D
Dimension
2D
Download CAD models