??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SH-SHBLBS6,SHD-SHBLBS6 - Precision Cleaning Blind Brackets - 6 Series
Bill of material
SH-SHBLBS6
Part No.
Cleaning Options
Mass
30 g
Applicable Bolt - T-Nut
Set Screw M6x8 (Attached)
No. of Bolts
2
Material of Fitting Nut
-
Material of Screws
-
Allowable Load
686 N
L
8 mm
Previews
3D
2D
Download CAD models