??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
SH-KCLSC,SHD-KCLSC - (Precision Cleaning) Precision Pivot Pins - D Tolerance Selectable - Shape C (Retaining Ring Type)
Bill of material
SH-KCLSCM12-10.0
Part No.
Type
SH-KCLSC
Accessories
Retaining Ring 1 Pc.
Material of Accessories
304 Stainless Steel
Cleaning Method
Tolerance Selection
D
mm
D Tolerance
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
m
mm
m Tolerance
mm
N
mm
Retaining Ring Groove Position
NC 0.1mm Increment
mm
d
mm
d Tolerance
mm
T
mm
Shoulder Thickness
TC 0.5mm Increment
mm
H
mm
Retaining Ring Shape
Retaining Ring JIS Nominal Number
Shoulder Diameter
TBH 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models