??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SH-HOKS,SHD-HOKS,SH-HOKNS,SHD-HOKNS,SH-HBKNS,SHD-HBKNS - (Precision Cleaning) Hand Wheels - Stainless Knurled
Bill of material
SH-HOKS50-10
Part No.
Type
SH-HOKS
Type Selection
Cleaning Method
D
mm
Shaft Bore Dia. Change
d
mm
HC 1mm Increment
mm
KC Selection
mm
SC 1mm Increment
mm
H
mm
A
mm
S
mm
D1
mm
Lr
mm
h
mm
P
mm
B
mm
G
mm
M
Mass
g
b
0 mm
t
0.0 mm
C
0.0 mm
Previews
3D
Dimension
2D
Download CAD models