??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SH-HABLBS8,SHD-HABLBS8 - Precision Cleaning Aluminum Brackets −8 Series (Slot 10mm)−
Bill of material
SH-HABLBS8
Part No.
Cleaning Options
Mass
47 g
Applicable Bolt - T-Nut
Nut / Set Screw M8x6 (Attached)
No. of Bolts
2
Material of Fitting Nut
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10) Sintered Alloy
Material of Screws
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
Allowable Load
700 N
Attached Screw Length
6.000 mm
Previews
3D
2D
Download CAD models