??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SH-HABLBS6,SHD-HABLBS6 - Precision Cleaning Blind Brackets - 6 Series, Post-Assembly
Bill of material
SH-HABLBS6
Part No.
Cleaning Options
Mass
28 g
Applicable Bolt - T-Nut
Nut / Set Screw M6M5 (Attached)
No. of Bolts
2
Material of Fitting Nut
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10) Sintered Alloy
Material of Screws
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
Allowable Load
500 N
L
5 mm
Previews
3D
2D
Download CAD models