??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
SH-HABLBS6,SHD-HABLBS6 - Precision Cleaning Blind Brackets - 6 Series, Post-Assembly
Bill of material
SH-HABLBS6
Part No.
Cleaning Options
Mass
28 g
Applicable Bolt - T-Nut
Nut / Set Screw M6M5 (Attached)
No. of Bolts
2
Material of Fitting Nut
304 Stainless Steel
Material of Screws
304 Stainless Steel
Allowable Load
500 N
L
5 mm
Previews
3D
2D
Сваляне на CAD модели