??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SH-CHEERS,SHD-CHEERS - Precision Cleaning Sprockets for Engineered Plastic Block Chains - Double Row
Bill of material
SH-CHEERS20
Part Number
Cleaning Options
Accessories
Set Screw
d
mm
Number of Teeth
16
Do
95 mm
Dp
85.6 mm
Root Dia. DB
73.7 mm
L
37 mm
BL
57.3 mm
X
7 mm
Y
30 mm
Previews
3D
2D
Download CAD models