??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SH-BGELFP - (Precision Cleaning) Anti-vibration gel- Plate Type F
Bill of material
SH-BGELFP020
Part Number
Type
SH-BGELFP
No.
D1
24 mm
D2
30 mm
H1
28 mm
H2
19 mm
t1
1 mm
t2
2 mm
M (Coarse)
6
L
5 mm
W1xW2
60x36 mm
h
4.2x6 Long Hole mm
P
46 mm
Previews
3D
2D
Download CAD models