??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Special Springs
Description
SH Ø 20 - Heavy load
Bill of material
SH20-060
-
Hole diameter
20.0
Rod diameter
10.0 mm
Free length
mm
Rate /±10%
N/mm
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
Force
0.000 N
Use % of SN
0.000 %
Length at compression end
mm
Recommended working deflection for long spring life
mm
Force
941 N
Recommended working deflection for medium spring life
mm
Force
1059 N
Maximum operating deflection
mm
Force
1177 N
Solid deflection
mm
Cross wire section
4,95 x 3,30 mm
Cross wire section
3.300 mm
Previews
3D
Dimension
2D
Download CAD models