??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Special Springs
Description
SH Ø 12 - Heavy load
Bill of material
SH12-045
-
Hole diameter
12.0
Rod diameter
6.0 mm
Free length
mm
Rate /±10%
N/mm
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
Force
0.000 N
Use % of SN
0.000 %
Length at compression end
mm
Recommended working deflection for long spring life
mm
Force
333 N
Recommended working deflection for medium spring life
mm
Force
373 N
Maximum operating deflection
mm
Force
422 N
Solid deflection
mm
Cross wire section
2,70 x 2,00 mm
Cross wire section
2.000 mm
Previews
3D
Dimension
2D
Download CAD models