??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
SGWMB-OUA.1 Smart Communication Card
Bill of material
ABB - 1SVM410000R0000
Sellers P/N
1SVM410000R0000
Type
SGWMB-OUA.1
Description
Smart Communication Card
Short Description
SGWMB-OUA.1 Smart Comm Modbus-OPCUA
Long Description
SGWMB-OUA.1 Smart Comm Modbus-OPCUA
International product number
4013614571121
Manufacturer Name
ABB
Supply voltage AC 50 Hz
8, 30 V
Supply voltage AC 60 Hz
8, 30 V
Supply voltage DC
8, 30 V
Voltage type (supply voltage)
DC
Supporting protocol for EtherCAT
false
Supporting protocol for TCP/IP
false
Supporting protocol for PROFIBUS
false
Supporting protocol for CAN
false
Supporting protocol for INTERBUS
false
Supporting protocol for ASI
false
Supporting protocol for KNX
false
Supporting protocol for Modbus
false
Supporting protocol for Data-Highway
false
Supporting protocol for DeviceNet
false
Supporting protocol for SUCONET
false
Supporting protocol for LON
false
Supporting protocol for SERCOS
false
Supporting protocol for PROFINET IO
false
Supporting protocol for PROFINET CBA
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for EtherNet/IP
false
Supporting protocol for AS-Interface Safety at Work
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for PROFIsafe
false
Supporting protocol for SafetyBUS p
false
Supporting protocol for other bus systems
false
Radio standard Bluetooth
false
Radio standard WLAN 802.11
false
Radio standard GPRS
false
Radio standard eGPRS
false
Radio standard GSM
false
Radio standard LTE
false
Radio standard UMTS
false
IO link master
false
System accessory
true
Degree of protection (IP)
IP20
With potential separation
false
Fieldbus connection over separate bus coupler possible
true
Rail mounting possible
true
Wall mounting/direct mounting
false
Front built-in possible
false
Rack-assembly possible
false
Suitable for safety functions
false
SIL according to IEC 61508
None
Performance level according to EN ISO 13849-1
None
Appendant operation agent (Ex ia)
false
Appendant operation agent (Ex ib)
false
Explosion safety category for gas
None
Explosion safety category for dust
None
Certified for UL hazardous location class I
false
Certified for UL hazardous location class II
false
Certified for UL hazardous location class III
false
Certified for UL hazardous location division 1
false
Certified for UL hazardous location division 2
false
Certified for UL hazardous location group A (acetylene)
false
Certified for UL hazardous location group B (hydrogen)
false
Certified for UL hazardous location group C (ethylene)
false
Certified for UL hazardous location group D (propane)
false
Certified for UL hazardous location group E (metal dusts)
false
Certified for UL hazardous location group F (carbonaceous dusts)
false
Certified for UL hazardous location group G (non-conductive dusts)
false
Width
120 mm
Height
35 mm
Depth
75 mm
Customs tariff number
85176200
Previews
3D
2D
Download CAD models