??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SCHUNK
Description
SGW - 3-Finger-Angular Gripper
Bill of material
SCHUNK-0305204 SGW 40
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
Opening angle per jaw
Spring-loaded pressure piece
Stroke spring-loaded pressure piece
Opening angle per jaw
8.000 °
Closed angle per jaw up to
2 °
Closing moment
Nm
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Min./max. operating pressure
4/7 bar
Nominal operating pressure
6 bar
Closing/opening time
0.02/0.03 s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
20
Min./max. ambient temperature
5/90 °C
Repeat accuracy
0.1 mm
Customs tariff number
84799070
Previews
3D
2D
Download CAD models