??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SGPFF, SUTPF, FSGPFW, FSUTFW - Steel Pipe Nozzles - Female Thread Type
Bill of material
SGPPF2-2-P5-N1.5
Part No.
Type Selection
No.
Material
Surface Treatment
Accessories
H No. of Rows of Hole
P 5mm Increment
mm
Enter value for P
P 5mm Increment
mm
cm
inch
ft
N (Hole Dia. 0.5mm Increment)
mm
Enter value for N
N (Hole Dia. 0.5mm Increment)
mm
cm
inch
ft
R (PT) / Rc(PT)
S (1mm Increment for Configurable)
mm
Q (1mm Increment for Configurable)
mm
D
mm
d
mm
Previews
3D
Dimension
2D
Download CAD models