您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SGM7A-01A6A6C
Yaskawa
Motion
Sigma-7 Servo Products
Rotary Servo Motors
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/rotary_servo_motors/sgm7a.prj},{NB=SGM7A-01A6A6C},{SHA256=yzyY+aGUfskb6NFITkQ7FAvSXmsng1E4DF/EPVOp+u0=},{INAME=00005__sgm7a_01a6a6c2estep},{PN=SGM7A-01A6A6C},{DESC=S7 MTR 100W 200V BAT-LESS ABS KY TP BK},{SERIES=7A},{RATO=100},{SV=200},{SE=batteryless 24-bit absolute},{DR=A},{SHE=straight with key and tap},{OPT=with holding brake (24V)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 198
HELP_VARIABLE
Company
Yaskawa
Description
SGM7A
Bill of material
SGM7A-01A6A6C
Part Number
SGM7A-01A6A6C
SGM7A-01A6A6C
Description
S7 MTR 100W 200V BAT-LESS ABS KY TP BK
S7 MTR 100W 200V BAT-LESS ABS KY TP BK
Series
7A
Rated Output
100
100
W
Supply Voltage
200
200
V
Encoder Type
batteryless 24-bit absolute
batteryless 24-bit absolute
Design Revision
A
A
Shaft End
straight with key and tap
Options
with holding brake (24V)
with holding brake (24V)
Previews
3D
2D
下載CAD模型
生成CAD模型