??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SGF08 - Guide Shaft General Grade One end male thread and one end female thread type with wrench groove
Bill of material
SGF08-D6-L20-F2-B0-P3-N3-S0
Code
SGF08
Type
Male thread on one end and female thread on the other, with wrench slot type
Tolerance
h8
National standard material
LY11
Equivalent material
A2017
Surface treatment
Hard anodized, oxide layer hardness HV450~, film thickness 15μm~
D
L(Minimum unit 1)
F(Minimum unit 1)
B
P
N
SD
W
5
V
9
R
0.3
C
0.5
zzlc
zzpcpd
PC
PD
zznc
NC
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models