??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SGE08 - One section of external thread and one end of internal thread type, standard spine type
Bill of material
SGE08-D6-L20-F2-B0-P3-N3
Code
SGE08
Type
One section of external thread and one end of internal thread type, standard spine type
Tolerance
h8
National standard material
LY11
Equivalent material
A2017
Surface treatment
Hard anodized, oxide layer hardness HV450~, film thickness 15μm~
D
L(Minimum unit 1)
F(Minimum unit 1)
B
P
N
R
0.3
C
0.5
zzsd
SD
zzlc
zzpcpd
PD
PC
zznc
NC
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models