SGE31-D10-L20-F2-B0-P4-N3
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sge01_37.prj},{NB=SGE31-D10-L20-F2-B0-P4-N3},{CODE=SGE31},{TYPE=ydwlwydnlwbz},{ACC=Precision levels},{COM=g6},{MAT=SUJ2},{HEA=0.4,HRC56},{SUR=-},{D=10},{DTOL=-0.005/-0.014},{L=20},{L2POOL=[$LPOOL.:350/$LMIN.]},{F=2},{FPOOL=[2:$F1POOL./1]},{B=0},{P=4},{PPOOL=4,5,6,8},{N=3.0},{NPOOL=3,4,5,6},{R=0.3},{C=0.2},{ZZLC=0},{ZZNC=0},{NC=0},{ZZPCPD=0},{PC=0},{PD=0},{ZZSD=0},{SD=0},{S=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 136
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SGE01_37 - Guide shaft ???¡ì?¡ì One end external thread one end internal thread ???¡ì?¡ì Standard type
Bill of material
SGE31-D10-L20-F2-B0-P4-N3
Code
SGE31
SGE31
Type
One end male thread, one end internal thread, standard type
Accuracy level
Precision level
Precision level
D Tolerance level
g6
g6
Material
SUJ2
SUJ2
Heat treatment
High-frequency quenching, effective hardened layer depth ??¡§?R0.4, quenching hardness HRC56~
High-frequency quenching, effective hardened layer depth ??¡§?R0.4, quenching hardness HRC56~
Surface treatment
-
-
D
10
10
mm
D tolerance
-0.005/-0.014
-0.005/-0.014
L
mm
값 입력 L
mm
cm
inch
ft
확인
F
mm
값 입력 F
mm
cm
inch
ft
확인
B
0
0
mm
P
4
5
6
8
4
5
6
8
mm
N
3.0
4.0
5.0
6.0
3.0
4.0
5.0
6.0
R
0.3
0.3
mm
C
0.2
0.2
mm
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
Change internal thread to fine thread
N/A(No processing)
N/A(No processing)
nc
0
0
mm
ZZPCPD
N/A(No processing)
PC(Change the external thread to fine thread)
N/A(No processing)
PC(Change the external thread to fine thread)
pc
0
0
mm
pd
0
0
mm
Add two wrench slots
N/A(No processing)
SD(Add two wrench slot)
N/A(No processing)
SD(Add two wrench slot)
sd
0.000
0.000
mm
s
0.000
0.000
mm
Internet site
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성