??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
SCHUNK
Description
SGB - 2-Finger Angular Gripper - Gripper for small components
Bill of material
SCHUNK-0305199 SGB 32
ID
Description
Weitere Produktinformationen
To the product page
Calculation and desing tool gripping
Pressure stroke
Opening angle per jaw
Opening angle per jaw
°
Closed angle per jaw up to
2 °
Closing moment
Nm
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Min./max. operating pressure
4/7
Nominal operating pressure
6 bar
Closing/opening time
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
20
Min./max. ambient temperature
5/90 °C
Repeat accuracy
0.1 mm
Min. pressing on force
mm
Pressure stroke
mm
Customs tariff number
84799070
Previews
3D
2D
CAD modeli indir