??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SG2-DOME-2,5-B - ABS Dome onTop Fusion
Bill of material
SG2-DOME-2,5-B
Item Code
SG2-DOME-2,5-B
Item Description
ABS Dome onTop Fusion
Information Text
for domed rooflights max. 2.5 m x 2.5 mMaximum external dimensions : 3.22 x 3.22 mHigh quality guardrail system made from aluminiumand Stainless Steel, tested in accordance withEN 13374-A:2013!for domed roof lights on flat roofs up to 10° pitch. Penetration free installation on bitumen. bituminous patches always included!Up to 90 % lighter than ballasted guardrails.Height of the hand rail: 1100mm.Incl. fastening materials.
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
Product page on Website
https://www.absturzsicherung.de/en/products/abs-dome-ontop-fusion.html
Application
Flat Roofs
Material
Aluminium
Attachment
fused
Substructure
Bitumen sheeting / Plastic Membrane
GTIN
4260336786566
Commodity Code
76109090
Unit
piece
Previews
3D
2D
Download CAD models