??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG0402 - Ground Ball Screws
Bill of material
SG0402-103R135C3A0X
Nominal model number
SG0402
Screw shaft outside diameter
4 mm
Lead
2.0
Accuracy grade
C3
Shaft end type
Grease type
Screw Shaft Length
mm
Enter value for L4
Screw Shaft Length
mm
cm
inch
ft
Effective thread length
103.0 mm
Stroke
80.0 mm
Direction of nut
Position of nut
Previews
3D
Dimension
2D
Download CAD models