??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SFZH, SSFZH, PSFZH, PSSFZH, RSFZH, RSSFZH, PSGZH - Shafts - One End Threaded - One End Tapped - with Cross-Drilled Hole
Bill of material
SFZH15-25-F2-B0-P4-N3-H4
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Shaft End P Change to Fine Thread
PMC(Fine) Selection
PMS(Fine) Selection
P(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
d
mm
(Y) Max.
500 mm
R
0.3 mm
Right Side C
mm
Left Side C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Right End Change The Effective Tap Depth to x3
Previews
3D
Dimension
2D
Download CAD models