??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
SFXXXX - SUCTION FILTER 150 F
Bill of material
200353G3
Code
200353
Class
Outer diameter
318 mm
Hex key
41 mm
Inner diameter
99 mm
Height
62 mm
Height
195 mm
Previews
3D
尺寸
2D
下載CAD模型