??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFTS, SSFTS, PSFTS, PSSFTS, RSFTS, RSSFTS, PSGTS, PSSGTS - Shafts - Set Screw Grooved - One End Tapped Type
Bill of material
SFTS16-30-M4-G5-Q5
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M(Coarse) Selection
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Q Selection
mm
D1
mm
C
mm
Wrench Flats
SC 1mm Increment
mm
W
mm
l1
mm
Set Screw Flats
FC 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Previews
3D
Dimension
2D
Download CAD models