??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFTN, SSFTN, PSFTN, PSSFTN, RSFTN, RSSFTN, SFKU, SSFKU, PSFKU, PSSFKU, PSGTN, PSSGTN - Precision Linear Shafts - One Tapered End, One Threaded End
Bill of material
SFTN16-50-F2-B0-P4-J10
Part No.
D Tolerance Selection
Material
Surface Treatment
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
P Selection
J 1mm Increment
mm
Enter value for J
J 1mm Increment
mm
cm
inch
ft
(Y) Max
mm
R
0.3 mm
C
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Tapered Tip Angle
AC
deg
Previews
3D
Dimension
2D
Download CAD models