??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SFPVSKPP, SFPVSKPQ, SFPVSKPR, SFPVSKQP, SFPVSKQQ, SFPVSKQR, SFPVSKRP, SFPVSKRQ, SFPVSKRR - Small Diameter Locating Pins - Large Head Type - Flat - Tolerance Selectable - Segmental Arch Shape
Bill of material
SFPVSKPP-D1.00-L7.0-P1.5-B5.0
Part No.
SFPVSKPP-D1.00-L7.0-P1.5-B5.0
Type Selection
SFPVSKPP, SFPVSKPQ, SFPVSKPR, SFPVSKQP, SFPVSKQQ, SFPVSKQR, SFPVSKRP, SFPVSKRQ, SFPVSKRR
Material
304 Stainless Steel
D Tolerance Selection
P Tolerance Selection
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
D Tolerance
+0.005/0 mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
P Tolerance
0.005/0 mm
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
Guide Part Machining
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models