??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SFPNT, SFPNS - Small Diameter Locating Pins - Shoulder - Male Thread
Bill of material
SFPNTPP2-L0.0-P1.00-B1.0-H2.10-T1.0
Part No.
Material
Hardness
Hardening Hardness 50~58HRC
D
mm
D Tolerance Selection
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance Selection
mm
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
H 0.01mm Increment
mm
Enter value for H
H 0.01mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
M
Previews
3D
Dimension
2D
Download CAD models