??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SFPMT, CFPMT - Locating Pins for Height Adjusting -Small Head Tapped-
Bill of material
SFPMT5-P2.50-L10
Part Number
Material
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
2 mm
C
0.5 mm
M (Coarse)
l2
mm
Spherical Tip
Previews
3D
Dimension
2D
Download CAD models