??
Catalog navigation
CAD model selection
Selectable products: 251
HELP_VARIABLE
Company
TE Connectivity
Description
SFP/SFP+/zSFP+
Bill of material
2227732-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Form Factor
Product Type
Cage Type
Pluggable I/O Accessory Type
Integrated Lightpipes
Connector System
Sealable
Connector & Contact Terminates To
Port Matrix Configuration
Lightpipe Configuration
Lightpipe Style
Lightpipe Profile
Number of Ports
Number of Positions
Data Rate (Max)
Gb/s
Contact Current Rating (Max)
A
Contact Mating Area Plating Material
Contact Mating Area Plating Thickness
µm
Contact Mating Area Plating Thickness
µin
Tail Plating Material
Heat Sink Style
Heat Sink Height Class
Heat Sink Height
mm
Heat Sink Height
in
Heat Sink Finish
Termination Method to Printed Circuit Board
PCB Mounting Style
Connector Mounting Type
Cage Material
Centerline (Pitch)
mm
Centerline (Pitch)
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Tail Length
mm
Tail Length
in
Operating Temperature Range
°C
Operating Temperature Range
°F
For Use With Pluggable I/O Products
Pluggable I/O Applications
Circuit Application
Heat Sink Compatible
UL Flammability Rating
Packaging Method
EMI Containment Feature Type
Included Lightpipe
Included Heat Sink
Comment
Previews
3D
2D
Download CAD models