??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SFP CAGE ASSY 1X1 PRESS-FIT TYPE
Bill of material
HARTING 33110000179000
Product number of the Manufacturer
33110000179000
Preview
Short Description
Connectors, Inserts, Press-in termination
Long Description
Connectors, Inserts, Press-in termination
Manufacturer Type Description
SFP CAGE ASSY 1X1 PRESS-FIT TYPE
Alternative product number
33 11 000 0179 000
Manufacturer Name
HARTING
Delivery Time
30
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
Product type
SFP CAGE ASSY 1X1 PRESS-FIT TYPE
Brand
PushPull XS SFP
Conductor connection method
Press-in termination
Insertion cycles, min.
50
Manufacturer product description
Connectors, Inserts, Press-in termination
Manufacturer product designation
Connectors, Inserts, Press-in termination
certificate/approval
0
Minimum Order Quantity
420
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part