??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Essentra Components
Description
SFK-860 - Sine Keys
Bill of material
SFK-865
Part Number
Americas ID
Asia Austrailia Pacific ID
-
Europe Middle East Africa ID
-
A Stud Diameter
16 mm
B Width
mm
C Head Length
mm
D Length
30 mm
E Screw Size
19 mm
F Head Height
11 mm
Previews
3D
2D
Download CAD models