??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFJQ, SSFJQ, PSFJQ, PSSFJQ, RSFJQ, RSSFJQ, PSGJQ, PSSGJQ - Shafts - Set Screw Grooved - Solid, Both Ends Grooved
Bill of material
SFJQ16-30-V5-K5-G5-Q5
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
K Selection
mm
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Q Selection
mm
D1
mm
C
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Previews
3D
Dimension
2D
Download CAD models