??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFJC, SSFJC, PSFJC, PSSFJC, RSFJC, RSSFJC, SFUC, SSFUC, PSFUC, PSSFUC, PSFGC, PSSFGC, SSFGC - Shafts - One End Tapped with Wrench Flats
Bill of material
SFJC16-15-M4-SC0
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l1
mm
C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Second Set of Wrench Flats
SX 1mm Increment
mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Add Keyway
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
Left End Change The Effective Tap Depth to x3
Set Screw Flats (Depth Designated Type)
FCJ 1mm Increment
mm
V 1mm Increment
mm
AJ 1mm Increment
mm
EJ 1mm Increment
mm
HH
mm
Previews
3D
Dimension
2D
Download CAD models