??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SFFPT, SFPS, SFPXC, SPPT, SPPS, SPPXC, STPT, STPS, STPXC, SXFPT, SXFPS, SXFPXC - Small Diameter Locating Pins -Straight- L Dimension Configurable and Tolerance Selectable
Bill of material
SPPTP-D0.50-L3.0
Part No.
Tip Shape Selection
Material
D Tolerance
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
E 0.5mm Increment
mm
R
mm
Insertion Guide Machining
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models