??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
SFF+a - Breather caps
Bill of material
Breather caps SFF.40-3/4+F+a
Code
53803
Description
SFF.40-3/4+F+a
d
G 3/4
d
42 mm
L
21.5 mm
D1
30 mm
d2
13 mm
h
10.5 mm
H1
1.7 mm
A
186 mm
Weight
38 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models