??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bosch Rexroth
Description
SFE - Smart Flex Effector
Bill of material
SFE-00-02-315-315
Order number
SFE-00-02-315-315
Material number Set
R124300001
Generation
00: First Generation
Core module
02: SFE
Material number Core module
R124000001
Flange
Material number Flange
R124000012 - PCD 31,5
ISO Flange
ISO 9409-31,5-4-M5
Adapter plate
Material number Adapter plate
Without (PCD 31,5)
ISO Adapter plate
-
Protection class
IP54 according to ISO 60529:2014
Weight
1.3 kg
Permissible ambient temperature during operation
5 – 50 °C
Handling weight maximum
6 kg
Supply voltage
24 DC +20% / -10% V
Nominal current (Maximum current)
1 (1,5) A
Cable length (maximum) of the DC supply
5 m
Cable length (maximum) of the RS485 interface (point-to-point connection)
12 m
Website
Link
Previews
3D
2D
Download CAD models