??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SFDN, SSFDN, PSFDN, RSFDN, RSSFDN, PSGDN, PSSGDN, SFDK, PSFDK - Precision Linear Shafts - Double Female Thread Type - Male Thread Type, Male Thread with the Same Diameter as Shaft Diameter Type
Bill of material
SFDN20-25-F2-B0-P5-W7-N4
Part No.
Type Selection
D Tolerance Selection
Material
Hardness
Induction Hardening 58HRC~
Surface Treatment
D
mm
D Tolerance g6
mm
P (Coarse Thread) Selection
Change to Fine Thread
PMC (Fine Thread) Selection
PMS (Fine Thread) Selection
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
N Selection
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
L Tolerance
0 mm
(Y) Max.
mm
R
mm
C
mm
Previews
3D
Dimension
2D
Download CAD models