??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Misumi
Description
SFDJ, SSFDJ, PSFDJ, RSFDJ, RSSFDJ, PSGDJ, PSSGDJ - Precision Linear Shafts - Double Female Thread Type - Straight
Bill of material
SFDJ20-30-W7-N4
Part No.
D Tolerance Selection
Material
Hardness
Induction Hardening 58HRC~
Surface Treatment
D
mm
D Tolerance g6
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
L Tolerance
0 mm
N Selection
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
C
mm
Previews
3D
2D
CAD modeli indir