??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmersal
Description
SFB-EIP - Safety Fieldbox
Bill of material
SFB-EIP-8M12-IOP
Manufacturer
K.A. Schmersal GmbH & Co. KG
Type
SFB-EIP-8M12-IOP
Order number
103015480
Short description
Safety fieldbox SFB-EIP EtherNet/IP
EAN
4030661628691
eCl@ss V12.0
27-24-26-04
Device connection line fuse
10 A
Power supply
Power connector M12
Device connections
Connector plug M12
Protection class
IP65 / IP67
Weight
540 g
Info
Data sheet
Previews
3D
Dimension
2D
Download CAD models