??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SFAX, SSFAX, PSFAX, PSSFAX, SFUX, SSFUX, PSFUX, PSSFUX, RSFAX, RSSFAX, PSFGX, PSSFGX - Shafts - Both Ends Stepped and Threaded
Bill of material
SFAX16-25-F10-B0-P5-M0-T10-S0-Q5-N0
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
Shaft End M Change to Fine Thread
MMC(Fine) Selection
MMS(Fine) Selection
M(Coarse) Selection
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q 1mm Increment
mm
Enter value for Q
Q 1mm Increment
mm
cm
inch
ft
Shaft End N Change to Fine Thread
NMC(Fine) Selection
NMS(Fine) Selection
N(Coarse) Selection
(Y) Max.
mm
Left Side R
mm
Right Side R
mm
Left Side C
mm
Right Side C
mm
Wrench Flats
SC 1mm Increment
mm
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Previews
3D
Dimension
2D
Download CAD models