??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SFAPI-472K-UL
Bill of material
SFAPI-472K-UL
Part Number
SFAPI-472K-UL
Description
Fixed Axial Power Inductor 4.7mH 100mA 10.5 OHM TH
DCR Max.
10,500 Ω
Saturation
0,100 A
Inductance
4700 µH
Max Height
16,5 mm
Dimensions Max
16.5*6.6 mm
Shielding
No
Previews
3D
2D
Download CAD models